You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AUE T7 400Va.c. 3 EARLY CONTACTS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AUE T7 400Va.c. 3 EARLY CONTACTS

General Information

  • Extended Product Type:
    AUE T7 400Va.c. 3 EARLY CONTACTS
  • Product ID:
    1SDA062112R1
  • EAN:
    8015644646523
  • Catalog Description:
    AUE T7 400Va.c. 3 EARLY CONTACTS
  • Long Description:
    2 EARLY MICROSWITCH WIRED FOR UNDERVOLTAGE RELEASE T7

Ordering

  • EAN:
    8015644646523
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.22 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Gross Weight:
    0.26 kg
  • Package Level 1 EAN:
    8015644646523

Environmental

Additional Information

  • Configuration Type:
    Mounted only
  • Number of Auxiliary Contacts CO (SPDT):
    3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    T7
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371302
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links