You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: X1N1000PR331/PLSIIn=1000A3pWMP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

X1N1000PR331/PLSIIn=1000A3pWMP

General Information

  • Extended Product Type:
    X1N1000PR331/PLSIIn=1000A3pWMP
  • Product ID:
    1SDA062408R1
  • EAN:
    8015644649548
  • Catalog Description:
    X1N 1000 PR331/P LSI In=1000A 3p W MP
  • Long Description:
    MOVING PART FOR CIRCUIT-BREAKER EMAX X1N 1000 THREE-POLE WITH SOLID-STATE RELEASE IN AC PR331/P-LSI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

Ordering

  • EAN:
    8015644649548
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    284 mm
  • Product Net Height:
    343 mm
  • Product Net Depth / Length:
    254 mm
  • Product Net Weight:
    14 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    335 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    380 mm
  • Package Level 1 Gross Weight:
    15.5 kg
  • Package Level 1 EAN:
    8015644609139

Environmental

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 4000 cycle
    Ue = 500 ... 690 V 2000 cycle
    30 cycles per hour
  • Mechanical Durability:
    12500 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    162 W
  • Product Main Type:
    SACE Emax
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    1000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Current (Ie):
    1000 A
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 50 kA
    (230 V AC) 50 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 42 kA
    (660 V AC) 42 kA
    (690 V AC) 42 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 42 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (380 V AC) 65 kA
    (400 V AC) 65 kA
    (415 V AC) 65 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (660 V AC) 50 kA
    (690 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Release:
    PR331/P LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    X1
  • Terminal Connection Type:
    Withdrawable Circuit-Breakers
  • Version:
    W

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links