You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7H 800 PR332/P LSI In=800A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7H 800 PR332/P LSI In=800A 3p F F

General Information

  • Extended Product Type:
    T7H 800 PR332/P LSI In=800A 3p F F
  • Product ID:
    1SDA062646R1
  • EAN:
    8015644651954
  • Catalog Description:
    T7H 800 PR332/P LSI In=800A 3p F F
  • Long Description:
    C.BREAKER TMAX T7H 800 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR332/P-LSI R 800

Ordering

  • EAN:
    8015644651954
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    9.7 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    11.2 kg
  • Package Level 1 EAN:
    8015644651954

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    28e701f6-4126-4421-a9a7-03db072286c3 Italy (IT)
  • Simplified SCIP:
    5ba966d9-b44a-4fa9-a534-f7ddd9684135 Netherlands (NL)
    b57ccfe3-5af8-48ef-a680-06f778e807d4 Croatia (HR)
    1ce00b15-d9b9-4996-bc79-aeb06d6998a3 Poland (PL)
    6610e3be-d29a-40f4-b862-79cd804d8efb Finland (FI)
    ef06ea2e-32f5-46db-b2d0-1bd3bdeec080 Germany (DE)
    82f529ac-74d4-43e5-a846-5516e74e0234 Denmark (DK)
    7c078e53-cd55-4823-9566-233c9872991f Germany (DE)
    718e4909-bda1-4d20-96fb-f732becccf2a Czech Republic (CZ)
    699d506f-7813-4a21-8f98-7bb6df4c36de Poland (PL)
    d2cc39f0-dece-4106-a4f8-3c493cf558a2 Netherlands (NL)
    bf26cb24-9a71-4b6b-9dac-8e124f274ccf Estonia (EE)
    8c117063-86d6-435a-b5ac-385f6bb16bb1 Greece (GR)
    09a5063f-cb24-43f2-b2d5-6f5c62f31a04 Portugal (PT)
    dce7c801-76ed-46fc-87c6-fddf4909daa0 Bulgaria (BG)
    7de72b98-0ccf-4582-9a4a-d995ff2de74b Sweden (SE)
    0919a2cd-e267-4062-b8e3-be1d19cfdb67 Poland (PL)
    173528f4-d49c-48a1-9ca5-6cf4f5842c3e France (FR)
    2a0337e6-4160-418e-97fa-2305ebbcfc40 Sweden (SE)
    f783b5d5-913f-4aa7-95a8-b930496a4fe1 Germany (DE)
    b7543dc9-4921-459f-94ff-74622bc4db01 Germany (DE)
    d618cb64-dbc6-49f7-a6ff-aa8f1a05059b France (FR)
    3b4474df-7bec-4f26-8732-b06a30ec1dc2 Netherlands (NL)
    f488ea0e-2b72-4244-bba3-8dc50505f7cc Spain (ES)
    bf026439-f6b4-412a-83eb-a164024e44a7 Netherlands (NL)
    936e2193-f385-4340-beec-54891111ef54 Norway (NO)
    ef40ca7d-d882-4b64-b33a-7e38c17dbefd Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 19.3 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    800 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (380 V AC) 70 kA
    (400 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (690 V AC) 31.5 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (380 V AC) 70 kA
    (400 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (690 V AC) 42 kA
  • Rated Uninterrupted Current (Iu):
    800 A
  • Release:
    PR332/P LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links