You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7S 1000 PR232/P LSI In=1000A 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7S 1000 PR232/P LSI In=1000A 4p F F

General Information

  • Extended Product Type:
    T7S 1000 PR232/P LSI In=1000A 4p F F
  • Product ID:
    1SDA062747R1
  • EAN:
    8015644652968
  • Catalog Description:
    T7S 1000 PR232/P LSI In=1000A 4p F F
  • Long Description:
    C.BREAKER TMAX T7S 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR232/P-LSI R 1000

Ordering

  • EAN:
    8015644652968
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    12.5 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    14 kg
  • Package Level 1 EAN:
    8015644652968

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    a0224ba7-feb9-467d-9ebf-4debaf25a96b Italy (IT)
  • Simplified SCIP:
    ee1927fb-738b-452e-8d36-7d42fb976910 Norway (NO)
    781db7ac-0368-462b-a5e7-c5d71e2837b7 Spain (ES)
    9c60d74d-6531-44ae-95d8-cb7ea2db358d Netherlands (NL)
    01147bc8-00a2-414b-b904-2d3e4e5da18a Netherlands (NL)
    d6f8d80c-9386-4a81-88a1-52d7f872c3f2 France (FR)
    479b01ec-305b-403a-bfb4-869b28eb6860 Netherlands (NL)
    d2a2617c-4e9b-4264-af57-faf7be4843fb Netherlands (NL)
    4c0624f8-2b4e-4b0b-addf-fe97baaaf9f5 Estonia (EE)
    0cf4533c-fab2-4a92-a266-191ad022e640 Czech Republic (CZ)
    0068e664-778d-4f72-b32e-2c4589ca2534 Poland (PL)
    f8ba59b6-8c3c-4cbf-9a91-597dda4c7bbc Croatia (HR)
    a97dfd81-fbc0-44a1-b9a8-5f10b7f722fc Denmark (DK)
    5a664c0b-eeed-428b-abb6-90a123c9ea84 Germany (DE)
    2dda7f0c-2f53-42ad-bf28-d03435ba2f21 Germany (DE)
    bb7bc358-badd-486c-a438-08e4f558a32b Sweden (SE)
    f5d3380b-00e7-48d9-98fe-923d54e63301 Germany (DE)
    5ae4b517-421a-4b06-a717-72b35c48e194 Poland (PL)
    7c2be27a-e673-4e5b-89e7-edb8510e1145 France (FR)
    9834f1aa-6a54-45af-8559-57938c3650a4 Bulgaria (BG)
    2f03e2e4-7358-4bc5-a72c-de6a3cb3770a Sweden (SE)
    a713e7c1-14b2-434c-81bc-551abca6010f Greece (GR)
    e54384cf-e1e0-4381-a059-fd4d49d6b4d6 Portugal (PT)
    071566f9-a5ff-4dcb-adef-01f7aa2c4f25 Poland (PL)
    18422dd5-8a82-48f0-8ce6-b3b44076db3e Netherlands (NL)
    5f7e98d6-b884-47f5-9318-cacea9c0dfa2 Finland (FI)
    5884a0c0-89ca-4860-b67a-35e03249b025 Germany (DE)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    4
  • Power Loss:
    at Rated Operating Conditions per Pole 30 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1000 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Release:
    PR232/P-LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links