You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7S 1000 PR231/P LS/I In=1000A 3p F F M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7S 1000 PR231/P LS/I In=1000A 3p F F M

General Information

  • Extended Product Type:
    T7S 1000 PR231/P LS/I In=1000A 3p F F M
  • Product ID:
    1SDA062754R1
  • EAN:
    8015644653033
  • Catalog Description:
    T7S 1000 PR231/P LS/I In=1000A 3p F F M
  • Long Description:
    C.BREAKER TMAX T7S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1000

Ordering

  • EAN:
    8015644653033
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    178 mm
  • Product Net Weight:
    14.725 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    15.5 kg
  • Package Level 1 EAN:
    8015644653033

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    b8867a07-64db-4e2f-90ea-5a115bf8947f Italy (IT)
  • Simplified SCIP:
    5d3e86fd-49cd-4297-a74a-9542f0e34844 Spain (ES)
    9983727a-0831-4b4e-8bfc-501b83aaf726 Netherlands (NL)
    6ef0dad3-385f-4844-95c2-688cbcef9c62 Norway (NO)
    be34d825-3209-4648-a5a9-1a58a1c3ab03 Poland (PL)
    36cd487b-05f1-479f-878d-4e55f0de2b37 Finland (FI)
    87f1eb73-0514-4e65-8805-979b0e53c58e Germany (DE)
    656ebd45-33e6-424d-9519-09bec7fb067d Denmark (DK)
    338addea-0a19-4bdf-9f23-5e9eac77bacd Germany (DE)
    ff47c574-c8a3-4004-ba1d-2f931d6bd909 Czech Republic (CZ)
    81de8319-c957-4985-9bd9-00b9237e0a09 Poland (PL)
    f0bbec5e-3f6d-40e5-9811-c40bd78f2e88 Netherlands (NL)
    768dc1b0-cc12-4340-a50d-94d6a14af506 Netherlands (NL)
    06337441-b378-4cf0-b027-808fa8a5c560 Estonia (EE)
    618a1a0f-7453-4c3a-9815-f35b8ec85f9f Greece (GR)
    e3ecb0c8-d2cf-4458-a163-c3dd04a6b2b5 Portugal (PT)
    9ddc3bd9-1c3e-445c-a9af-8e1fce9ec0e0 Bulgaria (BG)
    f94eebb6-9e2c-4f24-845a-e825b88232b4 Sweden (SE)
    efcf6bc3-6bea-47a0-8811-e848c2f8e817 Poland (PL)
    bcd4fd7f-3eb2-4688-be59-f3f6600eef60 France (FR)
    0b60a9e6-532a-4db5-b734-e18154e6a0ff Sweden (SE)
    3598acdb-2d14-4015-8f04-31c4af9d5112 Netherlands (NL)
    b2bab38f-fdc9-4e01-a4ae-19f94a56c357 Croatia (HR)
    24cbfc71-2738-4e63-88c1-b0b281b23869 Germany (DE)
    d27e6811-db0a-43d1-8359-e86a6d3de49e Germany (DE)
    50d18547-57f2-4869-b78b-66db1f6b0031 France (FR)
    cc46646c-c245-44d2-9387-22b20e9f1d93 Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 30 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1000 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Release:
    PR231/P-LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7M
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links