You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7H 1000 PR231/P LS/I In=1000A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7H 1000 PR231/P LS/I In=1000A 3p F F

General Information

  • Extended Product Type:
    T7H 1000 PR231/P LS/I In=1000A 3p F F
  • Product ID:
    1SDA062770R1
  • EAN:
    8015644653194
  • Catalog Description:
    T7H 1000 PR231/P LS/I In=1000A 3p F F
  • Long Description:
    C.BREAKER TMAX T7H 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1000

Ordering

  • EAN:
    8015644653194
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    13.672 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    14.392 kg
  • Package Level 1 EAN:
    8015644653194

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    3c3342d5-56e5-4462-b4b3-dc5d32775eb8 Italy (IT)
  • Simplified SCIP:
    f5cc0e5d-7758-46bb-ba68-decac4d19b1d Netherlands (NL)
    af9d8dbd-1d00-4542-9f65-5f9f0b0f3be8 Croatia (HR)
    b24e0c70-4bb2-43fa-ac9b-8b7488ca4391 Poland (PL)
    59c5aa4e-2bec-4cb4-8c50-cdb270d1cf49 Finland (FI)
    5b1a1b2c-9303-4d89-9666-33de43785e0e Germany (DE)
    e7eba8c0-bd46-4063-bd38-e1a5dde5f131 Denmark (DK)
    229fba67-62a1-43e5-bab7-30d6759fbafa Germany (DE)
    46748f61-b063-4ee2-b13e-438cd2500245 Czech Republic (CZ)
    95192baf-dae0-4249-b49b-7a6b5fe194b4 Poland (PL)
    664cf1bb-6cd3-4327-a345-e0ec912c9e59 Netherlands (NL)
    de6a283b-a7db-490b-8cc1-45821e414270 Estonia (EE)
    29b7225c-65b6-4099-86ee-2e33dc6609c5 Greece (GR)
    de3a6c0f-6498-4110-95a7-2246562ca519 Portugal (PT)
    ac075b92-d08b-4278-a043-837f24b1d5fe Bulgaria (BG)
    0705015f-04b4-4ce8-ac47-26ab78846859 Sweden (SE)
    8856f0e6-8c39-4720-8e6e-99ac1d93dedd Poland (PL)
    f8af47f6-eca9-469b-8055-6c5c64725274 France (FR)
    838b4300-f538-474e-9bac-696e50386e28 Sweden (SE)
    6cf9809d-f9ba-4cc1-afc5-8c7f8f0c6893 Germany (DE)
    1150fc3c-7d2f-4bcc-8e8b-792e474f5ae0 Germany (DE)
    8a586733-cddb-4cef-affa-23ef755fd853 France (FR)
    c68e69c8-4c9d-4c66-a434-13b203460a56 Norway (NO)
    b9b9c7f7-3681-4206-aa38-721191eeaf9b Netherlands (NL)
    bd20d1e1-16f0-46f0-a980-9e407c029d6f Netherlands (NL)
    5d6c99e5-b543-4727-86ac-025a9a429235 Spain (ES)
    83a11015-6bc9-470b-9739-373ebf61b358 Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 30 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1000 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (380 V AC) 70 kA
    (400 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (690 V AC) 31.5 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (380 V AC) 70 kA
    (400 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (690 V AC) 42 kA
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Release:
    PR231/P-LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links