You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7H 1000 PR231/P LS/I In=1000A 3p F F M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7H 1000 PR231/P LS/I In=1000A 3p F F M

General Information

  • Extended Product Type:
    T7H 1000 PR231/P LS/I In=1000A 3p F F M
  • Product ID:
    1SDA062786R1
  • EAN:
    8015644653354
  • Catalog Description:
    T7H 1000 PR231/P LS/I In=1000A 3p F F M
  • Long Description:
    C.BREAKER TMAX T7H 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1000

Ordering

  • EAN:
    8015644653354
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    178 mm
  • Product Net Weight:
    11 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    12.5 kg
  • Package Level 1 EAN:
    8015644653354

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    f85ecf77-9b9a-4df9-abc4-fa278a121686 Italy (IT)
  • Simplified SCIP:
    485e9e18-404c-4db4-a944-f97d60bda51b Croatia (HR)
    cc0a8902-6825-40b9-a8a8-614e07ff0e4e Netherlands (NL)
    5b808c3c-675e-45df-873a-3b4dfade5293 Poland (PL)
    682ba419-a113-4a89-9946-bdaa88f2b898 Germany (DE)
    32a6e620-97bb-40e4-af7a-ff082cba8a5b Finland (FI)
    16ba7884-e065-4d5a-b371-82547e12ff03 Denmark (DK)
    8ed7df7c-f2b3-4161-b0ed-67b1aeb95fd7 Czech Republic (CZ)
    ab666fbc-5cc7-4291-b5a7-abd6e39b734e Germany (DE)
    2cbe0c6f-0ac2-4b19-ad01-4247839458dd Poland (PL)
    d49a9c1d-c574-40a9-8f79-9f7775c68021 Netherlands (NL)
    cbd0bdf5-87b7-44b5-ba46-d0a0796bc980 Sweden (SE)
    a6502af6-fa87-4795-8087-7162db7d6e10 France (FR)
    233e132c-c11d-4b4d-adbf-4166bcd0f54f Poland (PL)
    4921c1ce-c408-49a8-8496-31c60e853d3c Sweden (SE)
    3f9a0b39-fac7-4bcb-9900-a79e3a6a7b94 Bulgaria (BG)
    c61fb834-97a3-49fd-b15d-239c4b48d0a1 Portugal (PT)
    61c6f192-5a1e-4b4a-9af2-0827aea35135 Greece (GR)
    3613aa7a-92e6-40d4-8228-dd57a7bebf89 Estonia (EE)
    7b4848dd-e84d-4607-a3a1-03ba953b86d3 Germany (DE)
    78f4b2e4-78d6-4b87-a714-035614ba6a86 Germany (DE)
    d505860d-dac7-4cd2-9577-270e9b1c5f44 Netherlands (NL)
    d849f159-9800-4037-9577-91c2a5af7368 Norway (NO)
    374f63dd-39d3-47fe-a726-60f399b112a4 Netherlands (NL)
    91463892-a29e-42b1-af64-889d6bd71d67 France (FR)
    eec24d11-8da6-4e79-80d3-fdeb2b1947b5 Spain (ES)
    7eb1a151-defe-4e30-ab01-bf88fc4691d2 Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 30 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1000 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (380 V AC) 70 kA
    (400 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (690 V AC) 31.5 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (380 V AC) 70 kA
    (400 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (690 V AC) 42 kA
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Release:
    PR231/P-LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7M
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links