You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7S 1250 PR231/P LS/I In=1250A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7S 1250 PR231/P LS/I In=1250A 3p F F

General Information

  • Extended Product Type:
    T7S 1250 PR231/P LS/I In=1250A 3p F F
  • Product ID:
    1SDA062866R1
  • EAN:
    8015644654153
  • Catalog Description:
    T7S 1250 PR231/P LS/I In=1250A 3p F F
  • Long Description:
    C.BREAKER TMAX T7S 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1250

Ordering

  • EAN:
    8015644654153
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    14.369 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    15.5 kg
  • Package Level 1 EAN:
    8015644654153

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    fc71b53e-e2a8-4c8a-9811-30e9a5cc9eb4 Italy (IT)
  • Simplified SCIP:
    331327de-fd32-4b7c-9b2e-a15ae49793c5 France (FR)
    a457ebac-ffd8-4dd5-92a6-738c020e57f9 Netherlands (NL)
    b6f48c2c-cf0f-4c63-bc9d-817a0a86d199 Netherlands (NL)
    092c447c-4953-4950-9b40-b18076bfb210 Estonia (EE)
    3ccfb275-2a59-478e-af04-991f3976ee0c Greece (GR)
    51a14937-c0de-4559-a029-30cfbfdcff02 Germany (DE)
    2c2fa320-e646-4093-9543-1f4a0a6f2895 Germany (DE)
    ef94f833-e502-4d83-9064-116dfe7d228c Croatia (HR)
    12fab868-1154-4fbc-92bc-9e04031fa7c4 Spain (ES)
    3f126734-41ad-4338-8eba-7c5874bcf95d Netherlands (NL)
    27b1726d-9e8b-4b5e-a9e3-4ee64797b126 Poland (PL)
    e9a1c704-2f57-44bd-b3e7-92889dc1177c Germany (DE)
    cde874aa-9208-42e9-a38d-aa51a364542c Norway (NO)
    cb0930cd-a79f-4ac4-9ca5-80aaaee16a1e Bulgaria (BG)
    1dcd415c-cc1b-45b7-a54b-10d7056834ad Poland (PL)
    c852cb84-9927-4cbe-8c15-e1314663b451 Netherlands (NL)
    baa527af-d283-4a4e-a1ca-e38770456b44 Denmark (DK)
    8cd5b1ab-5157-4b98-a6b7-15e77fa719eb Czech Republic (CZ)
    f64b0e4d-99ec-49c9-aa86-0138f64e5186 Poland (PL)
    a64cb8d2-2756-453e-9376-2aab47ee8cff France (FR)
    a6da35ca-daa1-494a-90f6-5fe5bcd02a6d Sweden (SE)
    3943f079-276f-4329-a7c5-c673667113b4 Sweden (SE)
    38fcac1b-ad74-4965-92cc-0ab411a14751 Germany (DE)
    e7519c80-78a2-4dec-a892-a44e484233ac Finland (FI)
    f14b8b6c-ac12-4f50-bb5b-bed1c722a830 Portugal (PT)
    3a193948-8a5f-4a0c-b4a4-c26affd09ce9 Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 47 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1250 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Release:
    PR231/P-LS/I
  • Release Type:
    EL
  • RoHS Date:
    NA
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links