You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7S 1250 PR232/P LSI In=1250A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7S 1250 PR232/P LSI In=1250A 3p F F

General Information

  • Extended Product Type:
    T7S 1250 PR232/P LSI In=1250A 3p F F
  • Product ID:
    1SDA062867R1
  • EAN:
    8015644654160
  • Catalog Description:
    T7S 1250 PR232/P LSI In=1250A 3p F F
  • Long Description:
    C.BREAKER TMAX T7S 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR232/P-LSI R 1250

Ordering

  • EAN:
    8015644654160
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    14.371 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    14.372 kg
  • Package Level 1 EAN:
    8015644654160

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    da03da0a-bc7d-4078-8477-a5a073e63e1f Italy (IT)
  • Simplified SCIP:
    b765c4b8-b7eb-4ffb-884b-d1acfc9764b8 Norway (NO)
    66256520-6d6c-4cfe-b684-a1b0856260ea Germany (DE)
    8fd7d2f5-ec4c-48d7-91e2-34c13d29f1ce Croatia (HR)
    8be606ef-b7c8-48c2-8c7c-1a400706692b Netherlands (NL)
    4c600c92-1c40-43f5-bcf7-84f411d16f8c Estonia (EE)
    4b62ee63-d814-465c-a306-78b957520a1f Portugal (PT)
    afdc82c4-0956-49ae-8ccc-b160a90bc7d1 Netherlands (NL)
    65d192c9-2e5e-4381-bc95-570682c45d8f Finland (FI)
    8378ab53-e951-490c-970f-d311b336b62e Sweden (SE)
    81950776-3d4b-4d63-a9ed-fe3a75cd01ea Poland (PL)
    80171f53-f048-4e80-8014-1ce3c97a9128 Germany (DE)
    499cbd00-ae72-4794-99c5-1c9c249f8f57 France (FR)
    16d474e1-a616-4664-bc87-cd14348f08a7 Netherlands (NL)
    0a266a94-cce8-4a73-8b9a-b0143069213e Spain (ES)
    5f2860f8-fd7a-4aea-8f8c-bd0e84755184 Netherlands (NL)
    a4754275-a403-4c0b-b594-8235d791d58d Denmark (DK)
    cee814fc-6744-4eaf-8b01-bde87c9ee716 Poland (PL)
    e65b699a-e848-4578-b21d-d1c574efffb9 Poland (PL)
    330760d2-6a8f-4cec-8e31-d050933fb231 France (FR)
    e55ab0ae-08f0-439c-a194-a0ed98e305d5 Netherlands (NL)
    ab77f919-4c29-4bdf-84a5-3a45fb9ccfbb Czech Republic (CZ)
    2d00309a-6e69-4d4a-bc70-f043a40184e4 Sweden (SE)
    db5548aa-45de-467e-8e02-a24aa0840f83 Bulgaria (BG)
    2c587e85-34c2-46af-8052-884be70d488b Germany (DE)
    93aac55c-08d2-4989-aef4-b9bf492fb487 Greece (GR)
    1e9efd3c-5e5e-498a-8c1d-3f03ecb997ed Germany (DE)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 47 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1250 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Release:
    PR232/P-LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links