You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7S 1250 PR232/P LSI In=1250A 4p F F M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7S 1250 PR232/P LSI In=1250A 4p F F M

General Information

  • Extended Product Type:
    T7S 1250 PR232/P LSI In=1250A 4p F F M
  • Product ID:
    1SDA062891R1
  • EAN:
    8015644654405
  • Catalog Description:
    T7S 1250 PR232/P LSI In=1250A 4p F F M
  • Long Description:
    C.BREAKER TMAX T7S 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR232/P-LSI R 1250

Circular Value

Environmental

  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    e607b781-c0af-4808-b084-54c5805cc73d Italy (IT)
  • Simplified SCIP:
    25097c42-3410-49ec-8541-051890bc4615 Germany (DE)
    dc0a417d-626a-4b93-abd2-63a6e92da62f Germany (DE)
    722649b7-b961-4ec4-8290-eb2e2d7b4f0e Portugal (PT)
    f76de9a4-ad90-481b-8384-4c8aa4b6cded Bulgaria (BG)
    5151b6d7-4157-4896-a14a-9830f14bf6ea Poland (PL)
    d69da3e8-0988-46c5-b4dd-afae02a91f5c Netherlands (NL)
    8f16aded-c0c1-4062-82d7-6985e39370b9 Denmark (DK)
    b0d63b79-6d32-4179-bbbd-0a5569e9f289 Czech Republic (CZ)
    909446c8-1eff-43c0-af47-cd56381ab545 France (FR)
    17aeb6ca-f6dd-434a-984e-6611510cd075 Netherlands (NL)
    25e89a82-290b-488e-95d2-47c503e61d68 Estonia (EE)
    09ac8cb5-0f2a-4c38-b66b-e465a23b4abc Greece (GR)
    65887a82-d553-43d0-8f74-2035db031d35 Poland (PL)
    70e4a48e-19ff-4e90-8f4b-df1f6376b545 Croatia (HR)
    2bd1ec33-6005-4971-9511-f098470cdcbf France (FR)
    5dfe75e0-d3d4-41bf-8802-7f271a1c5d3c Netherlands (NL)
    a2cb1338-377e-40fa-b088-eb6d99f8ccbd Spain (ES)
    91a6833b-6361-4afe-9038-7718abd44c19 Netherlands (NL)
    faa08589-a286-4cd5-a948-11435d83d9f9 Sweden (SE)
    55555114-1ccd-47b2-8f59-aff061efa9ee Poland (PL)
    c6d63678-232e-4d56-af7c-f4a5ef9b8f75 Germany (DE)
    27ac1216-0aa6-4e66-bb93-2eaa2671df29 Norway (NO)
    7255bdec-f0c2-4f06-8541-329aa8593bdc Germany (DE)
    a5fa1493-09ea-4776-af17-4f410b81064c Sweden (SE)
    666a6bb9-c3f0-4ab0-be97-82113c0e7328 Netherlands (NL)
    47617bb3-fc43-4a5d-8296-be953418df70 Finland (FI)

Ordering

  • Order Code US and Canada:
    T7MSFB4AC000000XX
  • EAN:
    8015644654405
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    178 mm
  • Product Net Weight:
    14 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    15.5 kg
  • Package Level 1 EAN:
    8015644654405

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    4
  • Power Loss:
    at Rated Operating Conditions per Pole 47 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1250 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Release:
    PR232/P-LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7M
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links