You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7L 1250 PR231/P LS/I In=1250A 3p F F M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7L 1250 PR231/P LS/I In=1250A 3p F F M

General Information

  • Extended Product Type:
    T7L 1250 PR231/P LS/I In=1250A 3p F F M
  • Product ID:
    1SDA062946R1
  • EAN:
    8015644654955
  • Catalog Description:
    T7L 1250 PR231/P LS/I In=1250A 3p F F M
  • Long Description:
    C.BREAKER TMAX T7L 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1250

Ordering

  • EAN:
    8015644654955
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    178 mm
  • Product Net Weight:
    11 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    12.5 kg
  • Package Level 1 EAN:
    8015644654955

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    209e2007-6572-42a6-b9d5-fffa0d8a9230 Italy (IT)
  • Simplified SCIP:
    efdaed4e-0fd8-42dd-b277-5f3abead15b1 Netherlands (NL)
    f061eea1-c64c-4403-98a8-3d8bce0f8f65 Croatia (HR)
    b23f035b-f0ed-4df9-9707-4918eaa188d2 Finland (FI)
    b12f41f5-4e96-4535-823c-1438c2fc0e7f Germany (DE)
    b3672008-55b4-4b53-bfce-8127748c0144 Denmark (DK)
    329b99b2-37a4-4e83-9ace-43b0216dcd37 Germany (DE)
    2d6ce102-fbd1-4536-a614-18addeec167f Czech Republic (CZ)
    4ff2868e-f089-40bb-97ca-789a0dbf26c6 Poland (PL)
    c23914a8-3563-4886-a7a4-f005c40c368e Netherlands (NL)
    ed7ffd59-cc70-49b4-831d-a4a5c5c6bf2b Estonia (EE)
    ccd34d47-9259-4bf1-938d-3d7742aa9dee Greece (GR)
    1336c575-6aad-489c-9b94-6752e3848a82 Portugal (PT)
    fc462a70-505f-450f-a65a-5969fb4ca177 Bulgaria (BG)
    74aa2aab-16c5-4982-b8e3-a7cf3573aa3f Sweden (SE)
    b90159e9-8854-4149-9cfe-7b801d208621 Poland (PL)
    7c799908-a4c3-4edb-a3ce-463e871157de France (FR)
    2f45d1e5-eb46-45fa-bad9-b50fcbca1a26 Sweden (SE)
    6fddd896-7afa-48e5-a1b8-2fd6d3a56704 Germany (DE)
    4f743c67-3766-477a-bc34-1fe3451249be Germany (DE)
    a7c5b944-0764-4da1-b7ca-aaac656e17ac France (FR)
    bad410dd-c4a5-4449-a536-9abd8d5a385c Netherlands (NL)
    6795e395-98b2-4083-a899-aba8ca798673 Spain (ES)
    952a877c-e92c-4d1e-aea5-0c665cde217e Netherlands (NL)
    0e7c8623-bced-4964-9788-a78e205715e5 Poland (PL)
    a1e26a3f-7778-4f3a-b351-2904a988db19 Norway (NO)
    7e89e816-b88d-420e-b142-eb08b97ff2cb Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 47 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1250 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 200 kA
    (230 V AC) 200 kA
    (380 V AC) 120 kA
    (400 V AC) 120 kA
    (415 V AC) 120 kA
    (440 V AC) 100 kA
    (500 V AC) 64 kA
    (690 V AC) 37.5 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 200 kA
    (230 V AC) 200 kA
    (380 V AC) 120 kA
    (400 V AC) 120 kA
    (415 V AC) 120 kA
    (440 V AC) 100 kA
    (500 V AC) 85 kA
    (690 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Release:
    PR231/P-LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    L
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7M
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links