You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7S 1600 PR232/P LSI In=1600A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7S 1600 PR232/P LSI In=1600A 3p F F

General Information

  • Extended Product Type:
    T7S 1600 PR232/P LSI In=1600A 3p F F
  • Product ID:
    1SDA062995R1
  • EAN:
    8015644655440
  • Catalog Description:
    T7S 1600 PR232/P LSI In=1600A 3p F F
  • Long Description:
    C.BREAKER TMAX T7S 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR232/P-LSI R 1600

Ordering

  • EAN:
    8015644655440
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    9.7 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    11.2 kg
  • Package Level 1 EAN:
    8015644655440

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    51f49441-0e0c-4409-99af-ef7a0b1e36b8 Italy (IT)
  • Simplified SCIP:
    fbf95541-c9df-4d40-8656-463e0a70e31f Poland (PL)
    86a70fed-fbf5-410b-bf7a-bf2acfcd80f1 Portugal (PT)
    6b5e2eb1-0e08-451c-a3d1-356f20360cd6 Netherlands (NL)
    3257062c-22ce-49b5-935f-90132f06bcbd Czech Republic (CZ)
    9f5bfebc-a5fe-435c-8abf-73f26362e268 Bulgaria (BG)
    2f35fe8c-f2b0-46f5-8d8b-804389b82732 Germany (DE)
    12265c7a-0e37-4788-97ef-0dd0c21dcd6d Sweden (SE)
    8bec68bc-9765-4b9f-a3cb-30cca6e44c23 France (FR)
    4e82b7ca-d858-4526-b964-289b0ac25aa2 Poland (PL)
    0e646c24-4e93-43b4-93a4-a72c33153ffd Germany (DE)
    a78fb947-d0e4-43db-b653-e624d17c2648 Croatia (HR)
    64c9f31f-b68f-4825-9635-0ea697268d76 Netherlands (NL)
    75c1a5b1-1c8c-4654-9452-3c18c7b32ea3 Netherlands (NL)
    f0047926-c60a-4cee-b3b7-db7dcd2049c7 Estonia (EE)
    6002c680-f40c-4827-ad9c-7256f1888b6b Greece (GR)
    6a9b0370-4af5-45fc-b5f9-e61de41934e8 Germany (DE)
    272b4302-1672-4b07-94d8-e12105e293fd France (FR)
    efa3b9e4-1b59-49da-aee0-225cc357966e Netherlands (NL)
    661cbaa8-9a4e-4861-8e4b-8cbc4e26b337 Spain (ES)
    d709b008-1cb9-43fd-bc8d-1279e3fa5c18 Netherlands (NL)
    22f0053f-2639-46a3-a188-3b06554e5a5e Sweden (SE)
    0dc0bae3-1a43-4bc0-b7df-b4bf195e4cee Poland (PL)
    54f748b4-f266-445d-af06-0def80345fa7 Germany (DE)
    287778dc-3cb1-4402-afd3-2dfa5979c5ee Norway (NO)
    2dcee700-3990-43cc-8508-de2cabcb8991 Denmark (DK)
    489bf38e-b3b1-4385-bb54-cfbc0468a6de Finland (FI)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 77 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1600 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Release:
    PR232/P-LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links