You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7L 1600 PR332/P LI In=1600A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7L 1600 PR332/P LI In=1600A 3p F F

General Information

  • Extended Product Type:
    T7L 1600 PR332/P LI In=1600A 3p F F
  • Product ID:
    1SDA063061R1
  • EAN:
    8015644656102
  • Catalog Description:
    T7L 1600 PR332/P LI In=1600A 3p F F
  • Long Description:
    C.BREAKER TMAX T7L 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR332/P-LI R 1600

Ordering

  • EAN:
    8015644656102
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    9.7 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    11.2 kg
  • Package Level 1 EAN:
    8015644656102

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    75f52f0e-2e91-45cd-a1ec-1a410f006eb0 Italy (IT)
  • Simplified SCIP:
    51bd3c36-3ea6-4d1e-84aa-3577ecf856bc France (FR)
    88a4d980-11fb-41d2-8392-ec2af5fdae15 Netherlands (NL)
    39367825-19ae-4c9f-be1c-b59acd669522 Spain (ES)
    bf9f0da3-dd49-473f-8491-042fbf3d0bd8 Netherlands (NL)
    9654b2d5-66d5-4c08-8e49-a9db931ffbf4 Sweden (SE)
    5ef799f7-b885-43ba-b599-74e3853ec044 Germany (DE)
    6d5ef058-f3a9-4914-914f-f7a3affe5a2b Germany (DE)
    83027cfb-492a-4461-b1c8-ef0de5587b2b Sweden (SE)
    b4fa05b8-a2c6-47c1-84aa-f5c1131e3705 Poland (PL)
    b9ad9e1c-1f1c-48e4-b377-b1437578e817 France (FR)
    e3eb2310-cbc1-48d6-bd14-c69e0076951a Greece (GR)
    59a70c83-b9f8-4853-8103-8492ddb20c65 Portugal (PT)
    7c191431-e0ab-4f74-9f51-044977c4e794 Bulgaria (BG)
    f5b33b5c-b21e-4e13-8ea5-507df5e4f2f1 Croatia (HR)
    92089d1d-a595-4674-8d16-597d193f643e Czech Republic (CZ)
    1bfca021-dbec-42c1-aad7-9e82d9a46b20 Poland (PL)
    a05ee92c-1f5b-4885-a173-b9c19ff625fa Netherlands (NL)
    d6976f0f-2055-40ca-84f7-2c778089b083 Netherlands (NL)
    b1c1fd38-79b0-48e9-9618-3995f5de6e2f Estonia (EE)
    06b8c7ac-e066-4b74-9a7e-08b2ae7c5b73 Poland (PL)
    b20ff909-c2f0-49db-838e-a7d24c7e7e4f Norway (NO)
    877172e3-c318-4788-ab0c-cd46fb2e3b03 Finland (FI)
    d3a42fb7-10c3-416d-9836-a08737fa6168 Netherlands (NL)
    027cb3e7-9b03-4a6d-a188-016740a6bc25 Germany (DE)
    1574f954-ca4e-416f-9518-19076de69eaf Denmark (DK)
    9f89ccef-8104-4276-848b-26dab87e75c3 Germany (DE)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 77 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1600 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 200 kA
    (230 V AC) 200 kA
    (380 V AC) 120 kA
    (400 V AC) 120 kA
    (415 V AC) 120 kA
    (440 V AC) 100 kA
    (500 V AC) 64 kA
    (690 V AC) 37.5 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 200 kA
    (230 V AC) 200 kA
    (380 V AC) 120 kA
    (400 V AC) 120 kA
    (415 V AC) 120 kA
    (440 V AC) 100 kA
    (500 V AC) 85 kA
    (690 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Release:
    PR332/P LI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    L
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links