You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1/2 KIT FC CuAl 4x240mm2 T7-T7M-X1 1250

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1/2 KIT FC CuAl 4x240mm2 T7-T7M-X1 1250

General Information

  • Extended Product Type:
    1/2 KIT FC CuAl 4x240mm2 T7-T7M-X1 1250
  • Product ID:
    1SDA063112R4
  • Catalog Description:
    1/2 KIT FC CuAl 4x240mm2 T7-T7M-X1 1250

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    853890

Environmental

Additional Information

  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory

Certificates and Declarations (Document Number)

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links