You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: HMI030 SWIT.DISPLAY U.T4..T7-X1-E1/6n-T8

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

HMI030 SWIT.DISPLAY U.T4..T7-X1-E1/6n-T8

General Information

  • Extended Product Type:
    HMI030 SWIT.DISPLAY U.T4..T7-X1-E1/6n-T8
  • Product ID:
    1SDA063143R1
  • EAN:
    8015644656911
  • Catalog Description:
    HMI030 SWIT.DISPLAY U.T4..T7-X1-E1/6n-T8
  • Long Description:
    HMI030 SWITCHBOARD DISPLAY UNIT (FOR MEASURING A-V-W WITH PRxxx) T4-T5-T6 T7-X1 E1-6 NEW-T8

Ordering

  • Order Code US and Canada:
    HMI030
  • EAN:
    8015644656911
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    150 mm
  • Product Net Weight:
    0.2 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    0.276 kg
  • Package Level 1 EAN:
    8015644656911

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    E1, E2, E3, E4, E6, X1, T4, T5, T6, T7, T8
  • Suitable for Product Class:
    SACE Emax, SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC011541 - Display/operator panel
  • ETIM 8:
    EC011541 - Display/operator panel
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27219090
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links