You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T4V 250 TMA 160-1600 3p F FC 1150V AC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T4V 250 TMA 160-1600 3p F FC 1150V AC

General Information

  • Extended Product Type:
    T4V 250 TMA 160-1600 3p F FC 1150V AC
  • Product ID:
    1SDA063415R1
  • EAN:
    8015644660345
  • Catalog Description:
    T4V 250 TMA 160-1600 3p F FC 1150V AC
  • Long Description:
    C.BREAKER TMAX T4V 250 1150V AC FIXED THREE-POLE WITH FRONT TERMINALS FOR CABLE Cu AND THERMOMAGNETIC RELEASE TMD R 160-1600 A

Ordering

  • EAN:
    8015644660345
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85352100

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    2.35 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    2.5 kg
  • Package Level 1 EAN:
    8015644660345

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1057
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    ee7d7399-c9c7-4af4-9973-99d1bcbd3c72 Italy (IT)
  • Simplified SCIP:
    b27dc842-acdf-408b-b930-51b0245c8863 France (FR)
    0c96473e-981c-4574-9e77-e2668d0bdc3f Netherlands (NL)
    f0ec9bae-e331-460a-bea1-96b80df18949 Spain (ES)
    e1e6a134-2bad-4caa-a564-1971c6274d18 Netherlands (NL)
    cb4fe2d3-66d9-4fa7-abfd-1ea897375872 Poland (PL)
    7d62b552-8338-4c95-9acc-9529bb6da742 Norway (NO)
    93ab74c0-cdf4-4fcf-8d6f-d5fa8b457ad6 Finland (FI)
    04e054fe-fafe-4c85-86b7-d3bd04f5e248 Netherlands (NL)
    be3d1c1e-4508-46c6-8267-9a53993b7eaf Netherlands (NL)
    a768e7e0-6c5e-4d41-9589-beb969e20e77 Estonia (EE)
    9d1bda2c-0489-40ad-959d-936688342d57 Greece (GR)
    a2db3d83-07b2-4af3-9bb8-7e93265a6e07 Portugal (PT)
    ce4c37d4-8536-4811-bd07-e908b819c146 Bulgaria (BG)
    fc1684b9-c24e-45ca-8164-bd0bcd7eb313 Sweden (SE)
    4e7f1b61-3dd5-40e5-8b97-fb39a0790480 Poland (PL)
    d0690f4d-4852-44a0-8e75-859e057e10e4 France (FR)
    7028dd79-d606-4f8b-9856-b38aea65fe98 Sweden (SE)
    5e55bfa1-d0e5-42b0-835c-0c5f0b4d72f4 Germany (DE)
    35e7f2f3-f6f3-4e06-8790-f5de429732ea Germany (DE)
    6df2bb81-913b-46e2-83ea-e098e67b813f Germany (DE)
    9e5c3be5-13ad-4901-bf58-cc52ccc4ad45 Denmark (DK)
    422deda8-89fd-4d61-8442-5343c9908a8d Germany (DE)
    8035acb1-98b5-4c89-b2fd-a78368d185bb Croatia (HR)
    14508eee-f636-4fff-b6dc-a9333d0b93dc Czech Republic (CZ)
    696fee27-fe6f-41de-bcbc-82e50122291c Poland (PL)
    dd671326-3c5d-4115-930c-77cff342a839 Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 7.4 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    160 A
  • Rated Operational Voltage:
    1150 V AC
    1000 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (1000 V AC) 12 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (415 V AC) 200 kA
    (1000 V AC) 20 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Release:
    TMA
  • Release Type:
    TM
  • Short-Circuit Performance Level:
    V
  • Standards:
    IEC
  • Sub-type:
    T4
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front for Copper Cables
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links