You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T4V250 PR221DS-LS/I In100 4p FFC 1150VAC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T4V250 PR221DS-LS/I In100 4p FFC 1150VAC

General Information

  • Extended Product Type:
    T4V250 PR221DS-LS/I In100 4p FFC 1150VAC
  • Product ID:
    1SDA063426R1
  • EAN:
    8015644660505
  • Catalog Description:
    T4V250 PR221DS-LS/I In100 4p FFC 1150VAC
  • Long Description:
    C.BREAKER TMAX T4V 250 1150V AC FIXED FOUR-POLE WITH FRONT TERMINALS FOR CABLE Cu AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 100

Ordering

  • EAN:
    8015644660505
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85352100

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    3.05 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    8015644660505

Environmental

Additional Information

  • Electrical Durability:
    8000 cycle
    120 cycles per hour
  • Mechanical Durability:
    20000 cycle
    240 cycles per hour
  • Number of Poles:
    4
  • Power Loss:
    at Rated Operating Conditions per Pole 1.7 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    100 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1150 V
  • Rated Operational Voltage:
    1150 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (1000 V AC) 12 kA
    (1150 V AC) 6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (1000 V AC) 20 kA
    (1150 V AC) 12 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Release:
    PR221DS-LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    V
  • Standards:
    IEC
  • Sub-type:
    T4
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front for Copper Cables
  • Test Voltage Max (Utest):
    3500 V
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links