You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5L 400 W FP 4p FC Cu 1000V AC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T5L 400 W FP 4p FC Cu 1000V AC

General Information

  • Extended Product Type:
    T5L 400 W FP 4p FC Cu 1000V AC
  • Product ID:
    1SDA063465R1
  • EAN:
    8015644660895
  • Catalog Description:
    T5L 400 W FP 4p FC Cu 1000V AC
  • Long Description:
    FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX T5L 400 1000V AC FOUR-POLE WITH FRONT TERMINALS FOR CABLE Cu

Ordering

  • EAN:
    8015644660895
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    3 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    179 mm
  • Package Level 1 Height:
    179 mm
  • Package Level 1 Depth / Length:
    223 mm
  • Package Level 1 Gross Weight:
    3.2 kg

Environmental

Additional Information

  • Number of Poles:
    4
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Fixed Part
  • Rated Operational Voltage:
    1000 V AC
  • Rated Uninterrupted Current (Iu):
    400 A
  • Short-Circuit Performance Level:
    L
  • Standards:
    IEC
  • Sub-type:
    T5
  • Terminal Connection Type:
    Withdrawable Circuit-Breakers
    Front for Copper Cables
  • Version:
    W

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002043 - Chassis part power circuit breaker
  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • ETIM 8:
    EC002043 - Chassis part power circuit breaker
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370422
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links