You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T1C 160 TMD50-500 3p F FC Cu (1×70mm2)

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T1C 160 TMD50-500 3p F FC Cu (1×70mm2)

General Information

  • Extended Product Type:
    T1C 160 TMD50-500 3p F FC Cu (1×70mm2)
  • Product ID:
    1SDA063529R1
  • EAN:
    8015644661670
  • Catalog Description:
    T1C 160 TMD50-500 3p F FC Cu (1×70mm2)
  • Long Description:
    C.BREAKER TMAX T1C 160 FIXED THREE-POLE WITH FRONT TERMINALS FOR CABLE Cu 70mm2 AND THERMOMAGNETIC RELEASE TMD R 50-500 A

Ordering

  • EAN:
    8015644661670
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090
  • Replacement Product ID (NEW):
    1SDA067394R1

Dimensions

  • Product Net Width:
    76 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.1 kg
  • Package Level 1 EAN:
    8015644661670

Additional Information

  • Electrical Durability:
    8000 cycle
    120 cycles per hour
  • Mechanical Durability:
    25000 cycle
    240 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 3,7 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    CB
  • Rated Current (In):
    50 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 30 kA
    (230 V AC) 30 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 11,25 kA
    (500 V AC) 7,5 kA
    (690 V AC) 3 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 4 kA
    (230 V AC) 4 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 15 kA
    (500 V AC) 10 kA
    (690 V AC) 4 kA
    (250 V DC) 2 Poles in Series 25 kA
    (250 V DC) 3 Poles in Series 30 kA
    (500 V DC) 3 Poles in Series 25 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Release:
    TMD
  • Release Type:
    TM
  • Short-Circuit Performance Level:
    C
  • Standards:
    IEC 60947
  • Sub-type:
    T1
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front for Copper Cables
  • Test Voltage Max (Utest):
    3000 V
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links