You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RATING Rc In1250 PR332Rc-3T7-T7M-X1-T8

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RATING Rc In1250 PR332Rc-3T7-T7M-X1-T8

General Information

  • Extended Product Type:
    RATING Rc In1250 PR332Rc-3T7-T7M-X1-T8
  • Product ID:
    1SDA063731R1
  • EAN:
    8015644665371
  • Catalog Description:
    RATING Rc In1250 PR332Rc-3T7-T7M-X1-T8
  • Long Description:
    RATING PLUG Rc In=1250A FOR PR332-LSIRc - PR333-LSIG T7-T7M-X1-T8

Ordering

  • EAN:
    8015644665371
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    8015644665371

Environmental

Additional Information

  • Product Main Type:
    Accessories for Emax
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Current (In):
    1250 A
  • Standards:
    IEC
  • Suitable For:
    T7
    X1
  • Suitable for Product Class:
    SACE Emax
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links