Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: RAT.PLUG Rc In3200 PR122Rc-3 E3 IEC EXT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RAT.PLUG Rc In3200 PR122Rc-3 E3 IEC EXT

General Information

  • Extended Product Type:
    RAT.PLUG Rc In3200 PR122Rc-3 E3 IEC EXT
  • Product ID:
    1SDA063900R1
  • EAN:
    8015644667573
  • Catalog Description:
    RAT.PLUG Rc In3200 PR122Rc-3 E3 IEC EXT
  • Long Description:
    RATING PLUG Rc In=3200A FOR PR122-LSIRc - PR123-LSIG E3 IEC EXTRA CODE

Circular Value

Environmental

  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Ordering

  • EAN:
    8015644667573
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Additional Information

  • Product Main Type:
    Accessories for Emax
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links