You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E6X-A 5000 PR121/P-LSI In=5000A 3p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E6X-A 5000 PR121/P-LSI In=5000A 3p F HR

General Information

  • Extended Product Type:
    E6X-A 5000 PR121/P-LSI In=5000A 3p F HR
  • Product ID:
    1SDA064075R1
  • EAN:
    8015644669218
  • Catalog Description:
    E6X-A 5000 PR121/P-LSI In=5000A 3p F HR
  • Long Description:
    SACE EMAX CIRCUIT-BREAKER E6X-A 5000A UL THREE-POLE FIXED WITH TERMINALS REAR HORIZONTAL OVERCURRENT RELEASE PR121/P-LSI R5000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

Ordering

  • EAN:
    8015644669218
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    782 mm
  • Product Net Height:
    418 mm
  • Product Net Depth / Length:
    302 mm
  • Product Net Weight:
    112 kg

Container Information

  • Package Level 1 EAN:
    8015644609139

Environmental

Technical UL/CSA

  • Interrupting Rating acc. to UL1066:
    (240 V AC) 200 kA
    (480 V AC) 200 kA
    (600 V AC) 100 kA

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 508 V 3000 cycle
    Ue = 508 ... 635 V 3000 cycle
    30 cycles per hour
  • Mechanical Durability:
    8000 cycle
    30 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 415 W
  • Product Main Type:
    SACE Emax
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    CB
  • Rated Current (In):
    5000 A
  • Rated Voltage (Ur):
    600 V
  • Rated Operational Current (Ie):
    5000 A
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (240 V AC) 200 kA
    (480 V AC) 200 kA
    (600 V AC) 100 kA
  • Rated Uninterrupted Current (Iu):
    5000 A
  • Release:
    PR121/P-LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    X
  • Standards:
    UL 1066
  • Sub-type:
    E6
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Rear flat Horizontal
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links