You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T4V 250 TMA 125-1250 3p F F 1150V AC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T4V 250 TMA 125-1250 3p F F 1150V AC

General Information

  • Extended Product Type:
    T4V 250 TMA 125-1250 3p F F 1150V AC
  • Product ID:
    1SDA064209R1
  • EAN:
    8015644670832
  • Catalog Description:
    T4V 250 TMA 125-1250 3p F F 1150V AC
  • Long Description:
    C.BREAKER TMAX T4V 250 1150V AC FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A

Ordering

  • EAN:
    8015644670832
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85352100

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    2.35 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    228 mm
  • Package Level 1 Height:
    244 mm
  • Package Level 1 Depth / Length:
    286 mm
  • Package Level 1 Gross Weight:
    2.5 kg
  • Package Level 1 EAN:
    8015644670832

Environmental

Additional Information

  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 6.2 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    125 A
  • Rated Operational Voltage:
    1150 V AC
    1000 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (1000 V AC) 12 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (415 V AC) 200 kA
    (1000 V AC) 20 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Release:
    TMA
  • Release Type:
    TM
  • Short-Circuit Performance Level:
    V
  • Standards:
    IEC
  • Sub-type:
    T4
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links