You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T4L250 UL/CSA TMA200-1000..2000 3pFF+SOR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T4L250 UL/CSA TMA200-1000..2000 3pFF+SOR

General Information

  • Extended Product Type:
    T4L250 UL/CSA TMA200-1000..2000 3pFF+SOR
  • Product ID:
    1SDA064324R1
  • EAN:
    8015644672010
  • Catalog Description:
    T4L250 UL/CSA TMA200-1000..2000 3pFF+SOR
  • Long Description:
    C.BREAKER TMAX T4L 250 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 200 I3=1000...2000 A WITH: SOR-C T4-T5-T6 110..127Vac - 110..125Vdc T4N/S/H/L/V UL 3p CCC LASER L.CHINA

Ordering

  • EAN:
    8015644672010
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 EAN:
    8015644672010

Additional Information

  • Number of Poles:
    3
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    CB
  • Short-Circuit Performance Level:
    L
  • Standards:
    UL
  • Sub-type:
    T4
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links