You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E3N2000PR122/DCIn=2000A3pFVR<HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E3N2000PR122/DCIn=2000A3pFVR<HR

General Information

  • Extended Product Type:
    E3N2000PR122/DCIn=2000A3pFVR
  • Product ID:
    1SDA064604R1
  • EAN:
    8015644674977
  • Catalog Description:
    E3N 2000 PR122/DC In=2000A 3p F VR
  • Long Description:
    SACE EMAX CIRCUIT-BREAKER E3N 2000A THRE-POLE FIXED WITH TERMINALS REAR VERTICAL OVERCURRENT RELEASE PR122/DC R2000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

Circular Value

Environmental

Ordering

  • EAN:
    8015644674977
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    404 mm
  • Product Net Height:
    418 mm
  • Product Net Depth / Length:
    302 mm
  • Product Net Weight:
    60 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    600 mm
  • Package Level 1 Depth / Length:
    615 mm
  • Package Level 1 EAN:
    8015644609139

Additional Information

  • Current Type:
    DC
  • Electrical Durability:
    Ue = 1000 V 9000 cycle
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    216 W
  • Product Main Type:
    SACE Emax
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    2000 A
  • Rated Voltage (Ur):
    750 V
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Current (Ie):
    2000 A
  • Rated Operational Voltage:
    750 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (500 V DC) 60 kA
    (750 V DC) 40 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (500 V DC) 60 kA
    (750 V DC) 40 kA
  • Rated Uninterrupted Current (Iu):
    2000 A
  • Release:
    PR122/DC
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    E3
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Rear flat Orientated
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links