You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7H 1000 UL PR232/P LSI In1000A 3p FF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7H 1000 UL PR232/P LSI In1000A 3p FF

General Information

  • Extended Product Type:
    T7H 1000 UL PR232/P LSI In1000A 3p FF
  • Product ID:
    1SDA064845R1
  • EAN:
    8015644676841
  • Catalog Description:
    T7H 1000 UL PR232/P LSI In1000A 3p FF
  • Long Description:
    C.BREAKER TMAX T7H 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR232/P-LSI R 1000

Ordering

  • Order Code US and Canada:
    T7H1000CW
  • EAN:
    8015644676841
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    9.7 kg

Container Information

  • Package Level 1 EAN:
    8015644676841

Environmental

Technical UL/CSA

  • Interrupting Rating acc. to UL489:
    (240 V AC) 100 kA
    (480 V AC) 65 kA
    (600 V AC) 50 kA

Additional Information

  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 30 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1000 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    600 V AC
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Release:
    PR232/P-LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    H
  • Standards:
    UL
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • UNSPSC:
    39121616
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • IDEA Granular Category Code (IGCC):
    4932 >> 3 Pole Non-Interchangeable Trip Electronic Circuit Breakers
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links