You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7H 1200 UL PR332/P LSI In1200A 3p FF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7H 1200 UL PR332/P LSI In1200A 3p FF

General Information

  • Extended Product Type:
    T7H 1200 UL PR332/P LSI In1200A 3p FF
  • Product ID:
    1SDA064896R1
  • EAN:
    8015644677954
  • Catalog Description:
    T7H 1200 UL PR332/P LSI In1200A 3p FF
  • Long Description:
    C.BREAKER TMAX T7H 1200 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR332/P-LSI R 1200

Ordering

  • Order Code US and Canada:
    T7H1200RW
  • EAN:
    8015644677954
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    9.7 kg

Container Information

  • Package Level 1 EAN:
    8015644677954

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    7b9ad388-43e1-4c77-b35d-107d8c86ccf4 Italy (IT)
  • Simplified SCIP:
    da2eb0aa-8174-4867-b304-7dc5be0d3383 Norway (NO)
    30bab944-c739-41c2-95bd-e098f07fe04a Poland (PL)
    23595baf-b866-41cf-8ea5-cae539df0e25 Finland (FI)
    2f59b9b3-cef5-479e-ad8d-ca0e1f40c4d4 Netherlands (NL)
    a22b4d6c-90b2-4791-9123-1ebfc790008b Estonia (EE)
    dd75c165-2408-4dd9-a4a8-c99103d7ebc4 Greece (GR)
    9510ddc9-83c6-4a2e-9717-af27059c01c9 Germany (DE)
    d8ac706d-63c1-4e64-84be-6c16ee9cac0a Denmark (DK)
    73245cb9-15bb-4123-aab6-c51e431e41f4 Germany (DE)
    62f3c51f-babe-4aca-8714-59dcbbee9be3 Croatia (HR)
    76307049-0caa-4654-8bf0-4b9478222631 Czech Republic (CZ)
    9e32ab25-5382-42f0-9494-a55f118ee4df Poland (PL)
    7370b980-1cac-425b-872c-c9a480e7ee4f Netherlands (NL)
    adcd22d5-68d9-4abc-8269-ad31ab02dbe6 Bulgaria (BG)
    a1849226-8dc6-48cd-9f7c-0833942e46cd Sweden (SE)
    2f81a4d6-0b94-4d16-9b0b-96b93e0d8268 Poland (PL)
    645f3806-795c-4d07-ab89-46590a339fee France (FR)
    5189535a-0484-4f07-8758-a1b9957d84d0 Sweden (SE)
    6649dd52-6714-4799-a519-88e7d2c5976a Germany (DE)
    be359036-686a-45ac-8e3b-c06504e36f9b Portugal (PT)
    7b8bfdb8-6301-4c3b-854e-0e91e1fb6ddc Netherlands (NL)
    ef405772-7b0f-4985-854c-39a8780c8210 Germany (DE)
    7471ad27-9a05-40be-a2e6-0cb4135ad880 France (FR)
    fc2a80e6-eade-49d3-8235-31d4fcf66e5d Netherlands (NL)
    17ec60b7-f107-4211-a5ec-66685aa5f926 Spain (ES)
    85fd42aa-5650-46dd-bd5d-d44fe436ff55 Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Technical UL/CSA

  • Interrupting Rating acc. to UL489:
    (240 V AC) 100 kA
    (480 V AC) 65 kA
    (600 V AC) 50 kA

Additional Information

  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 47 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1200 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    630 V AC
  • Rated Uninterrupted Current (Iu):
    1200 A
  • Release:
    PR332/P LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    H
  • Standards:
    UL
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links