You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7L 1200 UL PR332/P LSIG In1200A 3p FF M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7L 1200 UL PR332/P LSIG In1200A 3p FF M

General Information

  • Extended Product Type:
    T7L 1200 UL PR332/P LSIG In1200A 3p FF M
  • Product ID:
    1SDA065309R1
  • EAN:
    8015644681210
  • Catalog Description:
    T7L 1200 UL PR332/P LSIG In1200A 3p FF M
  • Long Description:
    C.BREAKER TMAX T7L 1200 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR332/P-LSIG R 1200

Ordering

  • Order Code US and Canada:
    T7MLBB3ES000000XX
  • EAN:
    8015644681210
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    178 mm
  • Product Net Weight:
    11 kg

Container Information

  • Package Level 1 EAN:
    8015644681210

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    2ec558d5-c6e6-4942-a92c-bcdcffa51229 Italy (IT)
  • Simplified SCIP:
    c38f4710-a0f3-401b-ae98-8f3c54e90014 Poland (PL)
    d830649c-4206-4a8a-a5fe-0b3e1f6a4789 Norway (NO)
    63b05ab7-add2-46dc-b768-af3bab8ac872 Croatia (HR)
    787b5adb-4f28-4af5-aa56-7aeb3a50c0c2 Germany (DE)
    0ff8c933-0df9-4caa-a882-3648a622e9b9 Denmark (DK)
    aa66964d-11d4-4e0d-a679-07f493423394 Czech Republic (CZ)
    9106f94a-1091-44d0-ab44-80ad67e4b39d Poland (PL)
    810af135-0ff6-4a6c-9a44-38e754dbdd16 Netherlands (NL)
    9d79704f-e941-4b73-b965-2bb402622f46 Netherlands (NL)
    1e100ebc-97fe-4f44-b34f-c7ebff4d66d9 Estonia (EE)
    7a29beee-f9af-45e2-bd13-6b76b78c9d2b Greece (GR)
    35af7224-dfe5-4986-be03-917270df3280 Portugal (PT)
    b7e47f3a-ee4c-4ab3-ab4d-54a2b47c1990 Bulgaria (BG)
    217b20a0-fedc-41aa-a16a-92ad7652867b Sweden (SE)
    2a9538b2-6c6a-46e7-9770-4c7dcc5ca149 Poland (PL)
    429b8499-bc3c-4b74-bb32-d0420c8a3700 France (FR)
    fba01157-ccfd-4942-9983-7a7f84429a7f Sweden (SE)
    599e5a91-4a1e-464f-ae4b-161a94bddc6a Germany (DE)
    968846b7-550b-49a2-8665-f58d05fb1f6f Germany (DE)
    bdaefe7b-4fc7-4621-9ea8-6fa2a7d43b00 France (FR)
    722a7b73-34d3-4d54-84dd-637e720145be Netherlands (NL)
    c831918c-600d-4a9a-8a11-c0682ad53d7a Spain (ES)
    fd3f94f7-2018-4ae0-9fd9-84a548af3d87 Netherlands (NL)
    0b61795c-e08b-4e89-9335-3dffb7fbe3b3 Germany (DE)
    7fc171e2-0c1b-4c33-8a7c-1e7f62e70ef7 Finland (FI)
    3ba2834f-13f2-4f86-867b-75d39c7c23b9 Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Technical UL/CSA

  • Interrupting Rating acc. to UL489:
    (240 V AC) 150 kA
    (480 V AC) 100 kA
    (600 V AC) 65 kA

Additional Information

  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 47 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1200 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    630 V AC
  • Rated Uninterrupted Current (Iu):
    1200 A
  • Release:
    PR332/P LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    L
  • Standards:
    UL
  • Sub-type:
    T7
  • Suitable For:
    T7M
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • UNSPSC:
    39121616
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • IDEA Granular Category Code (IGCC):
    4932 >> 3 Pole Non-Interchangeable Trip Electronic Circuit Breakers
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links