You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Ts3H-D 150 MCS-UL/CSA Im=1500A 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Ts3H-D 150 MCS-UL/CSA Im=1500A 4p F F

General Information

  • Extended Product Type:
    Ts3H-D 150 MCS-UL/CSA Im=1500A 4p F F
  • Product ID:
    1SDA065393R1
  • EAN:
    8015644681494
  • Catalog Description:
    Ts3H-D 150 MCS-UL/CSA Im=1500A 4p F F
  • Long Description:
    SWITCH-DISCONNECTOR TMAX Ts3H-D 150 MCS-UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS Im 1500 A

Additional Information

  • CN8:
    8536 20 90
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85362090
  • EAN:
    8015644681494
  • Invoice Description:
    Ts3H-D 150 MCS-UL/CSA Im=1500A 4p F F
  • Last Ordering Date:
    2020-12-31 All Countries
  • Minimum Order Quantity:
    1 piece
  • Product Main Type:
    Replacement
  • Product Name:
    Replacement
  • Selling Unit of Measure:
    piece
  • Short Description:
    Ts3H-D 150 MCS-UL/CSA Im=1500A 4p F F
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links