You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Ts3N 150 UL/CSA TMF150-1500 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Ts3N 150 UL/CSA TMF150-1500 3p F F

General Information

  • Extended Product Type:
    Ts3N 150 UL/CSA TMF150-1500 3p F F
  • Product ID:
    1SDA065408R1
  • EAN:
    8015644682248
  • Catalog Description:
    Ts3N 150 UL/CSA TMF150-1500 3p F F
  • Long Description:
    C.BREAKER TMAX Ts3N 150 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 150-1500 A

Additional Information

  • CN8:
    8536 20 90
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85362090
  • EAN:
    8015644682248
  • Invoice Description:
    Ts3N 150 UL/CSA TMF150-1500 3p F F
  • Last Ordering Date:
    2020-12-31 All Countries
  • Minimum Order Quantity:
    1 piece
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 8.8 W
  • Product Main Type:
    Replacement
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Net Weight:
    1 kg
  • Product Type:
    CB
  • Rated Current (In):
    Main Circuit 150 A
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1500 A
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (240 V AC) 65 A
    (480 V AC) 25 A
    (600 V AC) 14 A
    (500 V DC) 35 A
    (600 V DC) 20 A
  • Rated Uninterrupted Current (Iu):
    150 A
  • Release:
    TMF
  • Release Type:
    TM
  • Selling Unit of Measure:
    piece
  • Setting Range:
    150 A
  • Short Description:
    Ts3N 150 UL/CSA TMF150-1500 3p F F
  • Short-Circuit Performance Level:
    N
  • Standards:
    UL 489, CSA C22.2
  • Sub-type:
    T3
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links