You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Ts3H 225 UL/CSA TMF175-1750 2p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

Ts3H 225 UL/CSA TMF175-1750 2p F F

General Information

  • Extended Product Type:
    Ts3H 225 UL/CSA TMF175-1750 2p F F
  • Product ID:
    1SDA065504R1
  • EAN:
    8015644683207
  • Catalog Description:
    Ts3H 225 UL/CSA TMF175-1750 2p F F
  • Long Description:
    C.BREAKER TMAX Ts3H 225 UL/CSA FIXED TWO-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 175-1750 A

Ordering

  • EAN:
    8015644683207
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    170 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    1.6 kg

Container Information

  • Package Level 1 EAN:
    8015644683207

Additional Information

  • Product Main Type:
    SACE Tmax
  • Product Name:
    Moulded Case Circuit Breaker

Certificates and Declarations (Document Number)

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links