You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Ts3L 150 UL/CSA MCP 25-300 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Ts3L 150 UL/CSA MCP 25-300 3p F F

General Information

  • Extended Product Type:
    Ts3L 150 UL/CSA MCP 25-300 3p F F
  • Product ID:
    1SDA065515R1
  • EAN:
    8015644683313
  • Catalog Description:
    Ts3L 150 UL/CSA MCP 25-300 3p F F
  • Long Description:
    C.BREAKER TMAX Ts3L 150 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MCP Iu 25 A I3=100...3 0

Additional Information

  • CN8:
    8536 20 90
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85362090
  • EAN:
    8015644683313
  • Invoice Description:
    Ts3L 150 UL/CSA MCP 25-300 3p F F
  • Last Ordering Date:
    2020-12-31 All Countries
  • Minimum Order Quantity:
    1 piece
  • Product Main Type:
    Replacement
  • Product Name:
    Replacement
  • Selling Unit of Measure:
    piece
  • Short Description:
    Ts3L 150 UL/CSA MCP 25-300 3p F F
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links