You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RCQ020/A RELAY 415Vac NO TOR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RCQ020/A RELAY 415Vac NO TOR

General Information

  • Extended Product Type:
    RCQ020/A RELAY 415Vac NO TOR
  • Product ID:
    1SDA065980R1
  • EAN:
    8015644689384
  • Catalog Description:
    RCQ020/A RELAY 415Vac NO TOR
  • Long Description:
    RCQ020/A RESIDUAL CURRENT BASIC RELAY 415V AC FROM SWITCHBOARD WITHOUT TOROIDAL CT

Ordering

  • Order Code US and Canada:
    KXTAERCQ415
  • EAN:
    8015644689384
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    130 mm
  • Product Net Height:
    135 mm
  • Product Net Depth / Length:
    145 mm
  • Product Net Weight:
    0.538 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    145 mm
  • Package Level 1 Gross Weight:
    0.638 kg
  • Package Level 1 EAN:
    8015644689384

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    XT1
    XT2
    XT3
    XT4
    XT5
    XT6
    XT7-XT7M
    T1
    T2
    T3
    T4
    T5
    T6
    T7
  • Suitable for Product Class:
    SACE Tmax XT, SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39122331
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371392
  • IDEA Granular Category Code (IGCC):
    5367 >> Control relay
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links