You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIT F FCCu xIMPIANTO SOLARE T1 4p1100VDC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT F FCCu xIMPIANTO SOLARE T1 4p1100VDC

General Information

  • Extended Product Type:
    KIT F FCCu xIMPIANTO SOLARE T1 4p1100VDC
  • Product ID:
    1SDA066032R1
  • EAN:
    8015644690212
  • Catalog Description:
    KIT F FCCu xIMPIANTO SOLARE T1 4p1100VDC
  • Long Description:
    KIT F FC Cu FOR SOLAR INSTALLATION FOR FOUR-POLE T1 1100V DC

Ordering

  • EAN:
    8015644690212
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Additional Information

  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC

Certificates and Declarations (Document Number)

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links