You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: INTERLOCK CABL.3CB.S HORIZ.-D-EXTE.E1/6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

INTERLOCK CABL.3CB.S HORIZ.-D-EXTE.E1/6

General Information

  • Extended Product Type:
    INTERLOCK CABL.3CB.S HORIZ.-D-EXTE.E1/6
  • Product ID:
    1SDA066093R1
  • EAN:
    8015644690854
  • Catalog Description:
    INTERLOCK CABL.3CB.S HORIZ.-D-EXTE.E1/6
  • Long Description:
    MECHANICAL INTERLOCK HORIZONTAL BETWEEN 3 C.BREAKER 3 SUPPLY VOLTAGE ONLY 1 CLOSED -TYPE D- EXTENDED CABLES L=3100mm - L=3950mm E1/6

Ordering

  • EAN:
    8015644690854
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Emax
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    E1, E2, E3, E4, E6
  • Suitable for Product Class:
    SACE Emax

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links