You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AUX-C 2Q+1SY 250 Va.c/d.c. A1-A2 3p-4p

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AUX-C 2Q+1SY 250 Va.c/d.c. A1-A2 3p-4p

General Information

  • Extended Product Type:
    AUX-C 2Q+1SY 250 Va.c/d.c. A1-A2 3p-4p
  • Product ID:
    1SDA066150R1
  • EAN:
    8015644691370
  • Catalog Description:
    AUX-C 2Q+1SY 250 Va.c/d.c. A1-A2 3p-4p
  • Long Description:
    2 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED FOR THREE-POLE AND FOUR-POLE A1-A2

Ordering

  • Order Code US and Canada:
    KA2AS2
  • EAN:
    8015644691370
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.113 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    28.6 mm
  • Package Level 1 Height:
    136 mm
  • Package Level 1 Depth / Length:
    107 mm
  • Package Level 1 Gross Weight:
    0.119 kg
  • Package Level 1 EAN:
    8015644691370

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Auxiliary Contacts CO (SPDT):
    3
  • Number of Poles:
    3
  • Product Main Type:
    Accessories for FORMULA
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    A1, A2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • Object Classification Code:
    Q
  • UNSPSC:
    39121522
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371302
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links