You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: HTC A1 4p TERMINAL COVERS HIGH 2pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

HTC A1 4p TERMINAL COVERS HIGH 2pcs

General Information

  • Extended Product Type:
    HTC A1 4p TERMINAL COVERS HIGH 2pcs
  • Product ID:
    1SDA066185R1
  • EAN:
    8015644691547
  • Catalog Description:
    HTC A1 4p TERMINAL COVERS HIGH 2pcs
  • Long Description:
    HIGH TERMINAL-COVERS FOUR-POLE 2pcs A1

Ordering

  • Order Code US and Canada:
    KA1HTC-4
  • EAN:
    8015644691547
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.166 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.175 kg
  • Package Level 1 EAN:
    8015644691547

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Product Main Type:
    Accessories for FORMULA
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    A1

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002268 - Cover cap for rail terminal bar
  • ETIM 7:
    EC002268 - Cover cap for rail terminal bar
  • ETIM 8:
    EC002268 - Cover cap for rail terminal bar
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27400635
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links