Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: KIT EF A1 6pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT EF A1 6pcs

General Information

  • Extended Product Type:
    KIT EF A1 6pcs
  • Product ID:
    1SDA066216R1
  • EAN:
    8015644001193
  • Catalog Description:
    KIT EF A1 6pcs
  • Long Description:
    EXTENDED FRONT TERMINALS 6pcs A1

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KA1EF-6
  • EAN:
    8015644001193
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.138 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.145 kg
  • Package Level 1 EAN:
    8015644001193

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Product Main Type:
    Accessories for FORMULA
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    A1

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • ETIM 8:
    EC002019 - Connection vane/phase spreader
  • ETIM 9:
    EC002019 - Connection vane/phase spreader
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links