You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIT FC CuAl A1 50mm2 1pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT FC CuAl A1 50mm2 1pcs

General Information

  • Extended Product Type:
    KIT FC CuAl A1 50mm2 1pcs
  • Product ID:
    1SDA066240R1
  • EAN:
    8015644691806
  • Catalog Description:
    KIT FC CuAl A1 50mm2 1pcs
  • Long Description:
    FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 50mm2 1pcs A1

Ordering

  • Order Code US and Canada:
    KIA1100-1
  • EAN:
    8015644691806
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.036 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    142 mm
  • Package Level 1 Height:
    130 mm
  • Package Level 1 Depth / Length:
    125 mm
  • Package Level 1 Gross Weight:
    0.038 kg
  • Package Level 1 EAN:
    8015644691806

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    1
  • Product Main Type:
    Accessories for FORMULA
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    A1

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002019 - Connection vane/phase spreader
  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • ETIM 8:
    EC002019 - Connection vane/phase spreader
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links