You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIT P MP RC XT2 4p

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT P MP RC XT2 4p

General Information

  • Extended Product Type:
    KIT P MP RC XT2 4p
  • Product ID:
    1SDA066290R1
  • EAN:
    8015644002008
  • Catalog Description:
    KIT P MP RC XT2 4p
  • Long Description:
    KIT CONVERSION FOR MOVING PART PLUG-IN FOUR-POLE WITH RESIDUAL CURRENT XT2

Ordering

  • Order Code US and Canada:
    KXT2EPMPRC-4
  • EAN:
    8015644002008
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    300 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Gross Weight:
    1.1 kg
  • Package Level 1 EAN:
    8015644002008

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT2
  • Suitable for Product Class:
    SACE Tmax XT
  • Version:
    P

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002049 - Modification set for power circuit breaker
  • ETIM 7:
    EC002049 - Modification set for power circuit breaker
  • ETIM 8:
    EC002049 - Modification set for power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370402
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links