Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: UVR-C XT1..XT4 F/P 110-127Vac-110-125Vdc

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

UVR-C XT1..XT4 F/P 110-127Vac-110-125Vdc

General Information

  • Extended Product Type:
    UVR-C XT1..XT4 F/P 110-127Vac-110-125Vdc
  • Product ID:
    1SDA066398R1
  • EAN:
    8015644692544
  • Catalog Description:
    UVR-C XT1..XT4 F/P 110-127Vac-110-125Vdc
  • Long Description:
    UNDERVOLTAGE RELEASE WIRED 110...127V AC-110...125V DC FOR C.BREAKER FIXED-PLUG-IN XT1..XT4

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Tmax XT

Ordering

  • E-Number (Sweden):
    3182062
  • EAN:
    8015644692544
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    110 mm
  • Product Net Height:
    60 mm
  • Product Net Depth / Length:
    140 mm
  • Product Net Weight:
    0.123 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.129 kg
  • Package Level 1 EAN:
    8015644692544

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Rated Voltage (Ur):
    110 ... 127 V AC
    110 ... 125 V DC
  • Standards:
    IEC 60947-2
  • Suitable For:
    XT1, XT2, XT3, XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001022 - Under voltage coil
  • ETIM 7:
    EC001022 - Under voltage coil
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds