You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CONNECTOR 3pin SOR-C ADDIT. XT2-XT4 W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CONNECTOR 3pin SOR-C ADDIT. XT2-XT4 W

General Information

  • Extended Product Type:
    CONNECTOR 3pin SOR-C ADDIT. XT2-XT4 W
  • Product ID:
    1SDA066415R1
  • EAN:
    8015644003258
  • Catalog Description:
    CONNECTOR 3pin SOR-C ADDIT. XT2-XT4 W
  • Long Description:
    CONNECTOR 3pin FOR ADDITIONAL SHUNT OPENING RELEASE WIRED FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXTCE3PINCONSOR
  • EAN:
    8015644003258
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.041 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.043 kg
  • Package Level 1 EAN:
    8015644003258

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT2, XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links