Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: KIT DIN50022 XT1 4p PLATE DIN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT DIN50022 XT1 4p PLATE DIN

General Information

  • Extended Product Type:
    KIT DIN50022 XT1 4p PLATE DIN
  • Product ID:
    1SDA066419R1
  • EAN:
    8015644692636
  • Catalog Description:
    KIT DIN50022 XT1 4p PLATE DIN
  • Long Description:
    PLATE FOR DIN 50022 PROFILE MOUNTING FOUR-POLE XT1

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXT1EDIN-4
  • E-Number (Sweden):
    3182407
  • EAN:
    8015644692636
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Weight:
    0.154 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    15 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.162 kg
  • Package Level 1 EAN:
    8015644692636

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT1
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    2982 >> Mounting plates
  • UNSPSC:
    31162307
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links