Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AUP-R 250 V FP XT2-XT4 2 CON.WITHD.SIG.

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AUP-R 250 V FP XT2-XT4 2 CON.WITHD.SIG.

General Information

  • Extended Product Type:
    AUP-R 250 V FP XT2-XT4 2 CON.WITHD.SIG.
  • Product ID:
    1SDA066452R1
  • EAN:
    8015644692780
  • Catalog Description:
    AUP-R 250 V FP XT2-XT4 2 CON.WITHD.SIG.
  • Long Description:
    2 POSITION CONTACTS C.BREAKERS WITHDRAWABLE V <(><<)> 250V AC FOR FIXED PART XT2-XT4

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Tmax XT

Ordering

  • EAN:
    8015644692780
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    135 mm
  • Product Net Weight:
    0.086 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    55 mm
  • Package Level 1 Depth / Length:
    135 mm
  • Package Level 1 Gross Weight:
    0.09 kg
  • Package Level 1 EAN:
    8015644692780

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Auxiliary Contacts CO (SPDT):
    2
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC 60947-2
  • Suitable For:
    XT2, XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds