You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MOE XT2-XT4 48...60V dc

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MOE XT2-XT4 48...60V dc

General Information

  • Extended Product Type:
    MOE XT2-XT4 48...60V dc
  • Product ID:
    1SDA066464R1
  • EAN:
    8015644692841
  • Catalog Description:
    MOE XT2-XT4 48...60V dc
  • Long Description:
    MOTOR OPERATOR 48...60V DC XT2-XT4

Ordering

  • Order Code US and Canada:
    KXTCMOE48-60
  • EAN:
    8015644692841
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1.16 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    94 mm
  • Package Level 1 Height:
    106 mm
  • Package Level 1 Depth / Length:
    149 mm
  • Package Level 1 Gross Weight:
    1.21 kg
  • Package Level 1 EAN:
    8015644692841

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    1929fba2-8643-4e3f-a493-0051c17704f3 Italy (IT)
  • Simplified SCIP:
    c8d2b0b6-f4a2-497f-92d8-ccc84b63f5ed Netherlands (NL)
    3faac3de-5c4f-46f6-8d6b-fe5a59b17f17 Spain (ES)
    6244e822-ef82-4e18-9345-e490b1d3bc60 Netherlands (NL)
    ab45bd8d-a208-4bd8-84e4-1acf54e5e4bb Poland (PL)
    d9e51dc2-299c-4473-a08b-3b722b70617e Norway (NO)
    e3aaaff2-b8b2-4d73-9775-c5db47a5452b Finland (FI)
    950dd10a-533d-4622-ac29-3a23a3d9e284 Netherlands (NL)
    ba3f023d-cc65-4ff3-a288-6d34848e486d Germany (DE)
    0eb2dfe0-3b12-42c8-972b-2f798eaf2e46 Denmark (DK)
    7c025440-7660-40c2-af7f-87c85df65cc2 Germany (DE)
    58c645f7-0f93-4208-abd5-c8f1a2f3577f Croatia (HR)
    622a21dd-d697-4355-98ab-cb863f06d5fa Czech Republic (CZ)
    00e9cd45-1bcb-4f0b-88b8-207e944f9123 Poland (PL)
    22c29d8c-4345-4aae-8f82-85861b3c4a82 Netherlands (NL)
    0aee67cd-0de6-4e55-9e83-49765065891e Netherlands (NL)
    e2d85dc2-cb52-4dc8-a084-1a5b9cf1d25d Estonia (EE)
    5a319f1e-f7bc-4c65-958f-e67fb84faeb1 Greece (GR)
    ceece552-55fc-4878-8583-68950aa354d8 Portugal (PT)
    5efc89ee-9188-46d9-b538-075356f64ca1 France (FR)
    9a5cecce-6e68-4cd7-b388-8239e8eece5c Bulgaria (BG)
    ffd2c23a-f35b-4237-803b-73241bc46b49 Sweden (SE)
    85141a9c-9719-4655-a138-32cca476d44b Poland (PL)
    61acfd94-d41e-4fe7-8e9e-c6f8f5a0e24c Sweden (SE)
    b5e9a53a-a429-4a16-ba73-2d166caf9600 Germany (DE)
    df33a3ec-8d83-4f0c-a8c8-e3064036cf98 Germany (DE)
    24610dc1-43f6-4f12-9ce3-c2edc93695cc France (FR)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    DC
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    48 ... 60 V DC
  • Standards:
    IEC
  • Suitable For:
    XT2, XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 7:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 8:
    EC001030 - Motor operator for power circuit-breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39121601
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370412
  • IDEA Granular Category Code (IGCC):
    4872 >> Motor operator for power circuit-breaker
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links