You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MOE-E XT2-XT4 220..250V ac/dc X REM.CONT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MOE-E XT2-XT4 220..250V ac/dc X REM.CONT

General Information

  • Extended Product Type:
    MOE-E XT2-XT4 220..250V ac/dc X REM.CONT
  • Product ID:
    1SDA066472R1
  • EAN:
    8015644003784
  • Catalog Description:
    MOE-E XT2-XT4 220..250V ac/dc X REM.CONT
  • Long Description:
    MOTOR OPERATOR 220...250V AC-DC FOR REMOTE CONTROL MODBUS FOR EKIP LSI-LSIG-M/LRIU WITH EKIP COM XT2-XT4

Ordering

  • Order Code US and Canada:
    KXTCEMOEE220-250
  • E-Number (Finland):
    3638731
  • EAN:
    8015644003784
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1.372 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    94 mm
  • Package Level 1 Height:
    106 mm
  • Package Level 1 Depth / Length:
    149 mm
  • Package Level 1 Gross Weight:
    1.444 kg
  • Package Level 1 EAN:
    8015644003784

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    220 ... 250 V AC
    220 ... 250 V DC
  • Standards:
    IEC
  • Suitable For:
    XT2, XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 7:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 8:
    EC001030 - Motor operator for power circuit-breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39121601
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370412
  • IDEA Granular Category Code (IGCC):
    4872 >> Motor operator for power circuit-breaker
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links