Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RHD_EM XT1-XT3 F/P EMER. DIRECT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RHD_EM XT1-XT3 F/P EMER. DIRECT

General Information

  • Extended Product Type:
    RHD_EM XT1-XT3 F/P EMER. DIRECT
  • Product ID:
    1SDA066477R1
  • EAN:
    8015644692902
  • Catalog Description:
    RHD_EM XT1-XT3 F/P EMER. DIRECT
  • Long Description:
    ROTARY HANDLE OPERATING MECHANISM EMERGENCY DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT1-XT3

Ordering

  • EAN:
    8015644692902
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    150 mm
  • Product Net Weight:
    0.3 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    8015644692902

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC 60947-2
  • Suitable For:
    XT1, XT3
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000229 - Handle for power circuit breaker
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds