Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RHE_B XT1-XT3 F/P BASE R.DIST.ADJ.ROT.HA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RHE_B XT1-XT3 F/P BASE R.DIST.ADJ.ROT.HA

General Information

  • Extended Product Type:
    RHE_B XT1-XT3 F/P BASE R.DIST.ADJ.ROT.HA
  • Product ID:
    1SDA066483R1
  • EAN:
    8015644692933
  • Catalog Description:
    RHE_B XT1-XT3 F/P BASE R.DIST.ADJ.ROT.HA
  • Long Description:
    BASE FOR ADJUSTABLE DEPTH ROTARY HANDLE FOR C.BREAKER FIXED-PLUG-IN XT1-XT3

Ordering

  • EAN:
    8015644692933
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Order Code US and Canada:
    KXTBRHEBFP

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    150 mm
  • Product Net Weight:
    0.199 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    0.209 kg
  • Package Level 1 EAN:
    8015644692933

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC 60947-2
  • Suitable For:
    XT1, XT3
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000229 - Handle for power circuit breaker
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds