You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: A3N 400 TMF 400-4000 4p F F InN=100%In

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

A3N 400 TMF 400-4000 4p F F InN=100%In

General Information

  • Extended Product Type:
    A3N 400 TMF 400-4000 4p F F InN=100%In
  • Product ID:
    1SDA066569R1
  • EAN:
    8015644693336
  • Catalog Description:
    A3N 400 TMF 400-4000 4p F F InN=100%In
  • Long Description:
    C.BREAKER FORMULA A3N 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 400-4000 A FULLY RATED NEUTRAL

Ordering

  • EAN:
    8015644693336
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    6 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    286 mm
  • Package Level 1 Height:
    228 mm
  • Package Level 1 Depth / Length:
    244 mm
  • Package Level 1 Gross Weight:
    6.5 kg
  • Package Level 1 EAN:
    8015644693336

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    1SDL000185R001
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    5af67315-1850-4ab2-be5f-5aa57330b4e4 Italy (IT)
  • Simplified SCIP:
    d1926178-0ae0-4dba-b55c-a8404ce9aaf9 Poland (PL)
    8c0d617c-1cc4-4949-9854-3944b2af8326 Norway (NO)
    549db19f-09d2-4c29-9139-c893e28d0a3c Finland (FI)
    1db3a2c9-5016-4026-97ba-b4cdd56f3ed7 Netherlands (NL)
    59404b62-cd5b-470f-8bde-3e3903dd7c68 Germany (DE)
    afe5cb93-e40e-4b45-85e4-3ab5cd450dfe Denmark (DK)
    ef0eb8af-5f77-46d4-b77f-95e2a27485b7 Germany (DE)
    ace6ffcd-4834-43ad-98b4-3a16cc57a073 Croatia (HR)
    b04072c6-30f0-44cc-bc14-c628549599ab Czech Republic (CZ)
    5e18a007-0c96-4efb-be33-60e66b07256a Poland (PL)
    9ace43f6-994f-4cfa-aae0-477488c0584d Netherlands (NL)
    65de5cd6-58e1-47a6-8964-6f8dd3ce1086 Netherlands (NL)
    77b31d2c-003b-412b-80d9-7e8f90ea5082 Estonia (EE)
    6a9d2e12-0ab8-4e3b-8d70-ac4d36612873 Greece (GR)
    04604b6a-b552-4fe3-9272-880b76908597 Portugal (PT)
    55d4d74b-edf0-4b01-8186-56d90bfb0892 France (FR)
    494213ad-e0e9-4abb-957f-8ffc03e1a40e Bulgaria (BG)
    118cfe2a-41ad-4a4f-a81e-0e27799e9406 Sweden (SE)
    f38021f1-c1f0-41d3-85bf-3299f8d4e643 Poland (PL)
    8ca0b81a-0773-4a5a-adc0-0e797bf12204 Sweden (SE)
    623dacfe-c143-4b49-b8df-a3d89f1ae20e Germany (DE)
    2fe25af9-c35e-4862-a062-179e04572182 Germany (DE)
    86c1e1a7-1647-4bc1-9944-1b0aa1bc7ae5 France (FR)
    25a8050a-ebff-4d80-bcf7-604d735f28c6 Netherlands (NL)
    5827a325-90c6-4e1c-8e84-92f4ed51454a Spain (ES)
    cfddb638-8f76-4afa-99e3-8572e9611536 Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
  • Mechanical Durability:
    5000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR ≤25 ms
  • Power Loss:
    at Rated Operating Conditions per Pole 19.5 W
  • Product Main Type:
    SACE FORMULA
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    Main Circuit 400 A
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Rated Operational Voltage:
    550 V AC
    250 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (240 V AC) 42.5 kA
    (380 V AC) 18 kA
    (415 V AC) 18 kA
    (440 V AC) 18 kA
    (480 V AC) 12.5 kA
    (500 V AC) 10 kA
    (250 V DC) 2 Poles in Series 18 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (240 V AC) 85 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (480 V AC) 25 kA
    (500 V AC) 20 kA
    (250 V DC) 2 Poles in Series 36 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • Release:
    TMF
  • Release Type:
    TM
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    A3
  • Terminal Connection Type:
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links