You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RHE_S XT1..XT4 500MM ROD R.D.ADJ.ROT.HAN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RHE_S XT1..XT4 500MM ROD R.D.ADJ.ROT.HAN

General Information

  • Extended Product Type:
    RHE_S XT1..XT4 500MM ROD R.D.ADJ.ROT.HAN
  • Product ID:
    1SDA066576R1
  • EAN:
    8015644693374
  • Catalog Description:
    RHE_S XT1..XT4 500MM ROD R.D.ADJ.ROT.HAN
  • Long Description:
    ROD FOR ADJUSTABLE DEPTH ROTARY HANDLE L=500 MM XT1..XT4

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXTARHES500
  • EAN:
    8015644693374
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.101 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    35 mm
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Depth / Length:
    495 mm
  • Package Level 1 Gross Weight:
    0.106 kg
  • Package Level 1 EAN:
    8015644693374

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
    UL
  • Suitable For:
    XT1, XT2, XT3, XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000916 - Switch operating shaft
  • ETIM 8:
    EC000916 - Switch operating shaft
  • ETIM 9:
    EC000916 - Switch operating shaft
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370413
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links